SLLSFY7 November 2025 ISOW6441 , ISOW6442
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | See Switching Characteristics Test Circuit and Voltage Waveforms | 4.8 | 7.3 | 10.9 | ns | |
| PWD | Pulse width distortion(1) |tPHL – tPLH| | See Switching Characteristics Test Circuit and Voltage Waveforms | 0.3 | 2.2 | ns | ||
| tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 1.8 | ns | |||
| tsk(pp) | Part-to-part skew time(3) | 3.2 | ns | ||||
| tr | Output signal rise time | See Switching Characteristics Test Circuit and Voltage Waveforms | 3 | ns | |||
| tf | Output signal fall time | 3 | ns | ||||
| tDO | Default output delay time from input power loss | Measured from the time VDDL goes below 1.9 V at 10 mV/ns. See Switching Characteristics Test Circuit and Voltage Waveforms | 0.1 | μs | |||
| tie | Time interval error | 216 – 1 PRBS data at 100 Mbps; | 0.3 | ns | |||