SLLSFY7 November 2025 ISOW6441 , ISOW6442
ADVANCE INFORMATION
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Power Converter | ||||||
| VDD | Power converter supply voltage | 3.3 V operation | 2.97 | 3.3 | 3.63 | V |
| 5 V operation | 4.5 | 5 | 5.5 | V | ||
| VDD(UVLO+) | Positive threshold when power converter supply is rising | Positive threshold when power converter supply is rising | 2.65 | 2.86 | V | |
| VDD(UVLO-) | Negative threshold when power converter supply is falling | Negative threshold when power converter supply is falling | 2.44 | 2.56 | V | |
| VDD(HYS) | Power converter supply voltage hysteresis | Power converter supply voltage hysteresis | 78 | mV | ||
| Channel Isolation | ||||||
| VDDL (3) | Channel logic supply voltage | 2.5 V, 3.3 V, and 5 V operation | 2.25 | 5.5 | V | |
| VDDL(UVLO+) | Rising threshold of logic supply voltage | 1.95 | 2.24 | V | ||
| VDDL(UVLO-) | Falling threshold of logic supply voltage | 1.6 | 1.78 | V | ||
| VDDL(HYS) | Logic supply voltage hysteresis | 100 | mV | |||
| IOH | High level output current(1) | VISO = 5 V | –4 | mA | ||
| VISO = 3.3 V | –2 | mA | ||||
| IOH | High level output current(1) | VISO = 2.5 V | –1 | mA | ||
| IOL | Low level output current(1) | VISO = 5 V | 4 | mA | ||
| VISO = 3.3 V | 2 | mA | ||||
| IOL | Low level output current(1) | VISO = 2.5 V | 1 | mA | ||
| VIH | High-level input voltage(2) | 0.7 × VSI | VSI | V | ||
| VIL | Low-level input voltage(2) | 0 | 0.3 × VSI | V | ||
| DR | Data rate | 150 | Mbps | |||
| tPWRUP | Channel isolator ready after power up | 2.2 | ms | |||
| TA | Ambient temperature | –55 | 125 | °C | ||