The ISOW644x devices have multiple protection
features to create a robust system level design.
- The device is protected against output overload and short circuit. Output voltage starts dropping when the power converter is not able to deliver the current demanded during overload conditions. For a VISO short-circuit to ground, the duty cycle of the converter is limited to help protect against any damage.
- Thermal protection is also integrated to help
prevent the device from getting damaged during
overload and short-circuit conditions on the
isolated output. Under these conditions, the
device temperature starts to increase. When the
temperature goes above 165°C, thermal shutdown
activates and the primary controller turns off
which removes the energy supplied to the
VISO load, which causes the device to
cool off. When the junction temperature goes below
150°C, the device starts to function normally. If
an overload or output short-circuit condition
prevails, this protection cycle is repeated. Care
must be taken in the design to prevent the device
junction temperatures from reaching such high
values.