SLOA289C May 2020 – May 2026 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , ISOW1050 , ISOW3080 , ISOW6441 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050
TI provides a range of analog designed including precision or high speed ADC, Precision or high speed amplifiers, high speed comparators and sensors for environment monitoring. The following links provides information on the products.
ADS8588H
The ADS8588H device is an 8-channel, integrated data acquisition (DAQ) system based on a 16-bit successive approximation (SAR) analog-to-digital converter (ADC). All input channels are simultaneously sampled to achieve a maximum throughput of 500 kSPS per channel.