SLOS187A February   1997  – July 2025 TLV2322 , TLV2324

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Dissipation Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Electrical Characteristics, TLV2322
    5. 5.5  Operating Characteristics TLV2322, VDD = 3V
    6. 5.6  Operating Characteristics, TLV2322, VDD = 5V
    7. 5.7  Electrical Characteristics, TLV2324
    8. 5.8  Operating Characteristics, TLV2324, VDD = 3V
    9. 5.9  Operating Characteristics, TLV2324, VDD = 5V
    10. 5.10 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Single-Supply Versus Split-Supply Test Circuits
    2. 6.2 Input Bias Current
    3. 6.3 Low-level Output Voltage
    4. 6.4 Input Offset Voltage Temperature Coefficient
    5. 6.5 Full-Power Response
    6. 6.6 Test Time
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Single-Supply Operation
      2. 7.1.2 Input Characteristics
      3. 7.1.3 Noise Performance
      4. 7.1.4 Feedback
      5. 7.1.5 Electrostatic-Discharge Protection
      6. 7.1.6 Latch-Up
      7. 7.1.7 Output Characteristics
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Single-Supply Operation

While the TLV232x performs well using dual power supplies (also called balanced or split supplies), the design is optimized for single-supply operation. This optimization includes an input common-mode voltage range that encompasses ground as well as an output voltage range that pulls down to ground. The supply voltage range extends down to 2.7V, thus allowing operation with supply levels typically available for TTL and HCMOS.

Many single-supply applications require that a voltage is applied to one input to establish a reference level that is greater than ground. This virtual ground is generated using two large resistors and a buffer amplifier, such as OPA202.

The TLV232x works well in conjunction with digital logic; however, when powering both linear devices and digital logic from the same power supply, take the following recommended precautions:

  • Power the linear devices from separate bypassed supply lines (see Figure 7-1); otherwise, the linear device supply rails potentially fluctuate as a result of voltage drops caused by high switching currents in the digital logic.
  • Use proper bypass techniques to reduce the probability of noise-induced errors. Single capacitive decoupling is often adequate; however, RC decoupling is probably necessary in high-frequency applications.
TLV2322 TLV2324 Common Versus Separate Supply Rails Figure 7-1 Common Versus Separate Supply Rails