SLOS187A February   1997  – July 2025 TLV2322 , TLV2324

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Dissipation Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Electrical Characteristics, TLV2322
    5. 5.5  Operating Characteristics TLV2322, VDD = 3V
    6. 5.6  Operating Characteristics, TLV2322, VDD = 5V
    7. 5.7  Electrical Characteristics, TLV2324
    8. 5.8  Operating Characteristics, TLV2324, VDD = 3V
    9. 5.9  Operating Characteristics, TLV2324, VDD = 5V
    10. 5.10 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Single-Supply Versus Split-Supply Test Circuits
    2. 6.2 Input Bias Current
    3. 6.3 Low-level Output Voltage
    4. 6.4 Input Offset Voltage Temperature Coefficient
    5. 6.5 Full-Power Response
    6. 6.6 Test Time
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Single-Supply Operation
      2. 7.1.2 Input Characteristics
      3. 7.1.3 Noise Performance
      4. 7.1.4 Feedback
      5. 7.1.5 Electrostatic-Discharge Protection
      6. 7.1.6 Latch-Up
      7. 7.1.7 Output Characteristics
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics, TLV2324

at specified free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS TA (1) TLV2324 UNIT
VDD = 3V VDD = 5V
MIN TYP MAX MIN TYP MAX
VIO Input offset voltage VO = 1V, VIC = 1V,
RS = 50Ω, RL = 1MΩ
25°C 1.1 10 1.1 10 mV
Full range 12 12
αVIO Average temperature coefficient of input offset voltage 25°C to 85°C 1 1.1 μV/°C
IIO Input offset current (2)(3) VO = 1V, VIC = 1V 25°C 0.5 0.5 pA
85°C 22 1000 24 1000
IIB Input bias current (2)(3) VO = 1V, VIC = 1V 25°C 0.6 0.6 pA
85°C 175 2000 200 2000
VICR Common-mode input voltage range(4) 25°C −0.2 to 2 −0.2 to 2.3 −0.2 to 4 −0.2 to 4.2 V
Full range −0.2 to 1.8 −0.2 to 3.8 V
VOH High-level output voltage VIC = 1V, VID = 100mV, IOH = −1mA 25°C 1.75 1.9 3.2 3.8 V
Full range 1.7 3
VOL Low-level output voltage VIC = 1V, VID = −100mV, IOL = 1mA 25°C 115 150 95 150 mV
Full range 190 190
AVD Large-signal differential voltage amplification VIC = 1V, RL = 1MΩ(5) 25°C 50 400 50 520 V/mV
Full range 50 50
CMRR Common-mode rejection ratio VO = 1V, RS = 50Ω,
VIC = VICRmin
25°C 61 83 65 88 dB
Full range 59 60
kSVR Supply-voltage rejection ratio (ΔVDD/ΔVIO) VO = 1V, VIC = 1V,
RS = 50Ω
25°C 70 86 70 86 dB
Full range 65 65
IDD Supply current VO = 1V, VIC = 1V,
no load
25°C 26 68 39 68 μA
Full range 108 108
Full range is –40°C to 85°C.
The typical values of input bias current and input offset current below 5pA are determined mathematically.
Values specified by characterization.
This range also applies to each input individually.
At VDD = 5V, VO(PP) = 0.25V to 2V; at VDD = 3V, VO = 0.5V to 1.5V.