SLOS187A February 1997 – July 2025 TLV2322 , TLV2324
PRODUCTION DATA
The noise specifications in operational amplifier circuits are greatly dependent on the current in the first-stage differential amplifier. The low input bias-current requirements of the TLV232x result in a very low noise current, which is insignificant in most applications. This feature makes the device especially favorable over bipolar devices when using values of circuit impedance greater than 50kΩ because bipolar devices exhibit greater noise currents.