SLOS187A February 1997 – July 2025 TLV2322 , TLV2324
PRODUCTION DATA
| PACKAGE | TA ≤ 25°C POWER RATING | DERATING FACTOR, TA > 25°C | TA = 85°C POWER RATING |
|---|---|---|---|
| D (SOIC, 8) | 725mW | 5.8mW/°C | 377mW |
| D (SOIC, 14) | 950mW | 7.6mW/°C | 494mW |
| N (PDIP, 14) | 1575mW | 12.6mW/°C | 819mW |
| P (PDIP, 8) | 1000mW | 8.0mW/°C | 520mW |
| PW (TSSOP, 8) | 525mW | 4.2mW/°C | 273mW |
| PW (TSSOP, 14) | 700mW | 5.6mW/°C | 364mW |