SLOU567B March 2025 – November 2025 THS3470
The THS3470REBEVM is intended to provide basic functional evaluation of the device. The THS3470REBEVM can be used for AC, DC, or transient measurements. By default, the inputs and outputs are terminated to 50Ohms to provide easy interfacing with 50Ohm based test equipment. The layout is designed to provide configuration flexibility while minimizing parasitics and improving heat dissipation for the best device performance. The EVM includes a heat sink with a fan installed for best cooling performance under heavy load conditions. No external software or boards are required to operate or interface with the board.