SLOU567B March 2025 – November 2025 THS3470
The THS3470REBEVM is an easy-to-use module for evaluating the features and performance of the THS3470 Amplifier. The EVM features easy to use input and output connections as well as configurable loads and gain to simulate many different use case conditions.
This user's guide contains a detailed description on the EVM setup and usage. Each of the device functions are described in detail and a quick start guide is included to make initial setup as easy as possible. The board schematic, layout, and a complete bill of materials (BOM) are also included.