SLOU567B March 2025 – November 2025 THS3470
The THS3470 features two power mode control pins P0 (pin 31) and P1 (pin 30) that set the power level of the device. These pins are controlled by switch S3 on the EVM, which can be set three different positions to connect to VDD, ground, or the overtemperature flag pins. Connect to the overtemperature flag (pins 22 and 23) to automatically shut down the device if the device passes the maximum temperature threshold. Table 2-2 shows a truth table of the different power control connections on the EVM.
| PWR_CTL_1 | PWR_CTL_0 | Mode |
|---|---|---|
| VDD | VDD | Full bias |
| GND | GND | Power down mode |
| Overtemp flag | Overtemp flag | Full bias unless the overtemp flag is triggered, then the part shuts down |