SLOU567B March   2025  – November 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Configuration Details
    1. 2.1 Heat Sink Usage
    2. 2.2 Power Connections
    3. 2.3 Input and Output Connections
    4. 2.4 Output Current Limits
    5. 2.5 Power Control Modes
    6. 2.6 Die Temperature and Output Current Readings
  7. 3Quick Start Instructions
    1. 3.1 Required Equipment for Basic Evaluation
    2. 3.2 Steps for Standard AC or DC Evaluation
    3. 3.3 Using Multiple Power Supplies
    4. 3.4 TI Evaluation Setup Images
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

Device Information

The THS3470 is a high-speed current-feedback amplifier (CFA) with a high linear-output current drive (1A), high slew rate (4000V/μs), and wide supply range (60V). The device is stable over a wide range of capacitive loads and supports up to 2A of peak output current that these applications require. The THS3470 has a bandwidth of 100MHz with low-noise and distortion providing great large-signal performance for heavy resistive loads as well.

In addition to high speed and power performance, the THS3470 features a number of useful features such as temperature monitoring, output current monitoring, output current limiting, and output current protection. The output current features of the device can be manually enabled or driven by various flag outputs from the device providing even greater modularity in the use case of the device.