SLOU567B March 2025 – November 2025 THS3470
The THS3470REBEVM features a simple input network with a 50Ω terminated connection on the positive amplifier input (J7). By default, the feedback network is connected in a non-inverting gain of approximately 5V/V. The amplifier can be driven in an inverting configuration through the input J6 by populating R1 and reconfiguring the gain as needed.
The default output of the THS3470REBEVM includes a simple series 4.7Ω isolation resistor R4 located close to the device output along with a 44.2Ω series output resistor R2 to provide a 50Ω matched impedance from the output connector J8. The output also includes an optional high power load through R11, which is a 10Ω 25W resistor by default. To connect R11, short the unpopulated jumper resistor R7. Additional unpopulated loads to ground R6, C17, and R8 are provided for use as needed.