SLOU567B March 2025 – November 2025 THS3470
Ths THS3470REBEVM includes four separate power connections. VCC for the positive supply to the device, VEE for the negative supply to the device, GND to connect the board ground, and an optional VDD connection to set the digital logic high level for the control signals. The typical power configuration is a split supply with a range of VCC/VEE = +12V/-12V to VCC/VEE = +30V/-30V. The VDD jack is disconnected by default as the board logic reference is connected to the parts internal VDD supply. To connect to an external VDD, move the jumper to short pins 1 and 2 of J4. The board can also be operated in single-supply with VEE = GND, but be aware that many of the components to the board are terminated to ground which can introduce a DC load in single-supply conditions.