SLOU567B March 2025 – November 2025
The THS3470 also features a die temperature output (pins 12 and 13) and a output current monitor (pin 11). The die temperature produces a voltage output proportional to the internal junction temperature of the device to monitor the change in temperature over load conditions. The output current pin produces a current that is 1/2048 of the actual output current of the device.