SLOU567B March   2025  – November 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Configuration Details
    1. 2.1 Heat Sink Usage
    2. 2.2 Power Connections
    3. 2.3 Input and Output Connections
    4. 2.4 Output Current Limits
    5. 2.5 Power Control Modes
    6. 2.6 Die Temperature and Output Current Readings
  7. 3Quick Start Instructions
    1. 3.1 Required Equipment for Basic Evaluation
    2. 3.2 Steps for Standard AC or DC Evaluation
    3. 3.3 Using Multiple Power Supplies
    4. 3.4 TI Evaluation Setup Images
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

Required Equipment for Basic Evaluation

  1. Dual output (positive and negative) floating power supply with output up to 60V and approximately 3A.
    • Two channels or supplies can be used in series to achieve higher voltage. For more information, see Section 3.3.
    • Output current requirements depends on the device load and signal voltages.
  2. Voltage source or function generator to create input voltage signal.
  3. Multimeter to measure DC output voltages or oscilloscope to measure AC output voltages.
  4. Optional: Additional +12V power supply to power heat sink fan.

Figure 3-1 shows a typical setup using the THS3470 EVM, a dual output power supply, function generator, and oscilloscope.

THS3470REBEVM Example Configuration Diagram Figure 3-1 Example Configuration Diagram