SLOU567B March 2025 – November 2025 THS3470
The THS3470REBEVM is an evaluation module (EVM) designed for easy measurement and setup of the THS3470REB 60V, 1A, 100MHz, high-speed power amplifier. The board features instructions to configure input and output connections easily, simple control interfaces for changing the functional modes of the device, and provisions for heat sink and fan connections.