SLUAAV0A April 2024 – November 2025 UCC27301A-Q1 , UCC27311A-Q1 , UCC27517 , UCC27517A , UCC27517A-Q1 , UCC27524 , UCC27614 , UCC27624 , UCC27624-Q1 , UCC27710 , UCC27712 , UCC27712-Q1 , UCC27714 , UCC27734 , UCC27735 , UCC44273 , UCC57102 , UCC57102-Q1 , UCC57102Z , UCC57108 , UCC57108-Q1
HVAC systems are used to maintain a comfortable environment inside industrial, commercial, and residential buildings. HVAC systems are typically used to control the air in the environment and consist of ventilation systems, heating systems, and air-cooling systems.
For more HVAC applications, Texas Instruments covers a variety of applications found in the HVAC system applications page.
Modern HVAC systems use gate drivers in different subsystems, such as power factor correction (PFC) circuits, DC/DC converters, and motor drives. This application note discusses the usage of gate drivers in industrial, commercial, and residential HVAC systems, including guidelines in selecting a gate driver and key features to consider for each subsystem. Figure 1-1 shows a block diagram of an outdoor air conditioner and highlights typical subsystems where gate drivers are used.