SLUS812E February 2008 – September 2025 TPS51200
PRODUCTION DATA
When EN is driven high, the VO regulator begins normal operation. When the device drives EN low, VO discharges to GND through an internal 18Ω MOSFET. REFOUT remains on when the device drives EN low. Ensure that the EN pin voltage remains lower than or equal to VVIN at all times.