SLUS812E February 2008 – September 2025 TPS51200
PRODUCTION DATA
This design example describes a 2.5VIN, DDR3 configuration application.
Figure 7-6 2.5VIN, DDR3 Configuration| REFERENCE DESIGNATOR | DESCRIPTION | SPECIFICATION | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|
| R1, R2 | Resistor | 10kΩ | ||
| R3 | 100kΩ | |||
| C1, C2, C3 | Capacitor | 10μF, 6.3V | GRM21BR70J106KE76L | Murata |
| C4 | 1000pF | |||
| C5 | 0.1μF | |||
| C6 | 4.7μF, 6.3V | GRM21BR60J475KA11L | Murata | |
| C7, C8 | 10μF, 6.3V | GRM21BR70J106KE76L | Murata |