SLUS812E February 2008 – September 2025 TPS51200
PRODUCTION DATA
The TPS51200 device is a sink and source double data rate (DDR) termination regulator specifically designed for low input voltage, low-cost, low-noise systems where space is a key consideration.
The device maintains a fast transient response and only requires a minimum output capacitance of 20μF. The device supports a remote sensing function and all power requirements for DDR, DDR2, DDR3, DDR3L, Low Power DDR3, and DDR4 VTT bus termination.