SLUSBX9J March 2014 – October 2026 TPS23861
PRODUCTION DATA
Command = 2Eh with 2 Data Byte (LSByte first, MSByte second), Read Only
LSB: 2Eh
| BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|
| BIT NAME | Input Voltage[7:0] | |||||||
| RESET or POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
MSB: 2Fh
| BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|
| BIT NAME | Input Voltage[13:8] | |||||||
| RESET or POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit Descriptions
Data conversion result. The I2C data transmission is a 2-byte transfer.
Input Voltage[13:0]: 14-bit Data conversion result of input voltage. The update rate is approximately 1 per second.
The equation defining the voltage measured is:

where
| MODE | FULL SCALE VALUE | LSB VALUE |
|---|---|---|
| Any | 60V | 3.662mV |
The measurement is made between VPWR and AGND.