SLUSBX9J March 2014 – October 2026 TPS23861
PRODUCTION DATA
DCTHn[1:0]: A 2-bit field used to set the current threshold for disconnect. If the port is powered on and the current goes below the disconnect threshold set by DCTHn, the TDIS counter is started. If the TDIS timer times out the port is powered down.
| DCTHn FIELD | DISCONNECT THRESHOLD, mA |
|---|---|
| 00 | 7.5 |
| 01 | 15 |
| 10 | 30 |
| 11 | 50 |