SLUSBX9J March 2014 – October 2026 TPS23861
PRODUCTION DATA
Command = 27h with 1 Data Byte, Read/Write
| BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|
| BIT NAME | R27[7] | R27[6] | R27[5] | R27[4] | TMR[3] | TMR[2] | TMR[1] | TMR[0] |
| RESET OR POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit Descriptions
TMR[3:0]: Non-critical interrupts may be deferred using an internal timer. Once loaded with a non-zero value, the internal timer counts continuously with period calculated as follows:

where
Non-critical interrupts generated within the TPS23861 will be passed to the interrupt-handling hardware whenever the timer counts down to 0. (The timer then reloads and continues to count.)
‘interrupt-handling hardware’ includes all interrupt-enabling functionality as well.
Critical and non-critical interrupts are defined in Table 6-6. When the TMR[3:0] field is read, the contents will be the contents last written by firmware.
When TMR[3:0] = 0 all interrupts will be handled as they are generated. In other words, this function is disabled when TMR[3:0] = 0000.
Reserved: Bits R27[7:4] are reserved for future use. Undesirable behavior may result if the value of these bits are changed from the reset value.