SLUSBX9J March   2014  â€“ October 2026 TPS23861

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
      1. 6.1.1 Detailed Pin Description
      2. 6.1.2 I2C Detailed Pin Description
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Detection Resistance Measurement
      2. 6.3.2  Physical Layer Classification
      3. 6.3.3  Class and Detect Fields
      4. 6.3.4  Register State Following a Fault
      5. 6.3.5  Disconnect
      6. 6.3.6  Disconnect Threshold
      7. 6.3.7  Fast Shutdown Mode
      8. 6.3.8  Legacy Device Detection
      9. 6.3.9  VPWR Undervoltage and UVLO Events
      10. 6.3.10 Timer-Deferrable Interrupt Support
      11. 6.3.11 A/D Converter and I2C Interface
      12. 6.3.12 Independent Operation when the AUTO Bit is Set
      13. 6.3.13 I2C Slave Address and AUTO Bit Programming
    4. 6.4 Device Functional Modes
      1. 6.4.1 Off
      2. 6.4.2 Manual
      3. 6.4.3 Semi-Auto
      4. 6.4.4 Auto
      5. 6.4.5 Push-Button Power On Response
      6. 6.4.6 TSTART Indicators of Detect and Class Failures
      7. 6.4.7 Device Power On Initialization
    5. 6.5 Register Map – I2C-Addressable
      1. 6.5.1  Interrupt Register
      2. 6.5.2  Interrupt Enable Register
      3. 6.5.3  Power Event Register
      4. 6.5.4  Detection Event Register
      5. 6.5.5  Fault Event Register
      6. 6.5.6  Start/ILIM Event Register
      7. 6.5.7  Supply Event Register
      8. 6.5.8  Port n Status Register
        1. 6.5.8.1 Port 1 Status Register
        2. 6.5.8.2 Port 2 Status Register
        3. 6.5.8.3 Port 3 Status Register
        4. 6.5.8.4 Port 4 Status Register
      9. 6.5.9  Power Status Register
      10. 6.5.10 I2C Slave Address Register
      11. 6.5.11 Operating Mode Register
      12. 6.5.12 Disconnect Enable Register
      13. 6.5.13 Detect/Class Enable Register
      14. 6.5.14 Port Power Priority Register
      15. 6.5.15 Timing Configuration Register
      16. 6.5.16 General Mask 1 Register
      17. 6.5.17 Detect/Class Restart Register
      18. 6.5.18 Power Enable Register
      19. 6.5.19 Reset Register
      20. 6.5.20 Legacy Detect Mode Register
      21. 6.5.21 Two-Event Classification Register
      22. 6.5.22 Interrupt Timer Register
      23. 6.5.23 Disconnect Threshold Register
        1. 6.5.23.1 Bits Description
      24. 6.5.24 ICUTnm CONFIG Register
        1. 6.5.24.1 ICUT21 CONFIG Register
        2. 6.5.24.2 ICUT43 CONFIG Register
        3. 6.5.24.3 Bits Description
      25. 6.5.25 Temperature Register
      26. 6.5.26 Input Voltage Register
      27. 6.5.27 Port n Current Register
        1. 6.5.27.1 Port 1 Current Register
        2. 6.5.27.2 Port 2 Current Register
        3. 6.5.27.3 Port 3 Current Register
        4. 6.5.27.4 Port 4 Current Register
      28. 6.5.28 Port n Voltage Register
        1. 6.5.28.1 Port 1 Voltage Register
        2. 6.5.28.2 Port 2 Voltage Register
        3. 6.5.28.3 Port 3 Voltage Register
        4. 6.5.28.4 Port 4 Voltage Register
      29. 6.5.29 PoE Plus Register
      30. 6.5.30 Firmware Revision Register
      31. 6.5.31 I2C Watchdog Register
      32. 6.5.32 Device ID Register
      33. 6.5.33 Cool Down/Gate Drive Register
      34. 6.5.34 Port n Detect Resistance Register
        1. 6.5.34.1 Port 1 Detect Resistance Register
          1. 6.5.34.1.1 Port 2 Detect Resistance Register
          2. 6.5.34.1.2 Port 3 Detect Resistance Register
          3. 6.5.34.1.3 Port 4 Detect Resistance Register
      35. 6.5.35 Port n Detect Voltage Difference Register
        1. 6.5.35.1 Port 1 Detect Voltage Difference Register
        2. 6.5.35.2 Port 2 Detect Voltage Difference Register
        3. 6.5.35.3 Port 3 Detect Voltage Difference Register
        4. 6.5.35.4 Port 4 Detect Voltage Difference Register
      36. 6.5.36 Reserved Registers
  8. 7 Application and Implementation
    1. 7.1 Introduction to PoE
    2. 7.2 Application Information
      1. 7.2.1 Kelvin Current Sensing Resistor
      2. 7.2.2 Connections on Unused Ports
    3. 7.3 Typical Application
      1. 7.3.1 Two Port, Auto Mode Application with External Port Reset
        1. 7.3.1.1 Design Requirements
      2. 7.3.2 Four Port, Auto Mode Application
        1. 7.3.2.1 Design Requirements
      3. 7.3.3 Eight Port, Semi-Auto Mode Application Using MSP430 Micro-Controller
        1. 7.3.3.1 Design Requirements
      4. 7.3.4 Detailed Design Procedure
        1. 7.3.4.1 Power Pin Bypass Capacitors
        2. 7.3.4.2 Per Port Components
        3. 7.3.4.3 System Level Components (not shown in the schematic diagrams)
      5. 7.3.5 Application Curves
    4. 7.4 System Examples
      1. 7.4.1 Overcurrent and Overload Protection
      2. 7.4.2 Inrush Protection
      3. 7.4.3 ICUT Current Limit
      4. 7.4.4 Foldback Protection (ILIM)
      5. 7.4.5 Kelvin Current Sensing Resistor
    5. 7.5 Power Supply Recommendations
      1. 7.5.1 VDD
      2. 7.5.2 VPWR
      3. 7.5.3 VPWR-RESET Sequencing
    6. 7.6 Layout
      1. 7.6.1 Layout Guidelines
        1. 7.6.1.1 Port Current Kelvin Sensing
      2. 7.6.2 Layout Example
        1. 7.6.2.1 Component Placement and Routing Guidelines
          1. 7.6.2.1.1 Power Pin Bypass Capacitors
          2. 7.6.2.1.2 Per-Port Components
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Detect/Class Enable Register

Command = 14h with 1 Data Byte, R/W

BITSD7D6D5D4D3D2D1D0
BIT NAMECLE4CLE3CLE2CLE1DETE4DETE3DETE2DETE1
RESET or POR VALUEAAAAAAAA

Detection and classification enable for each port.

When in Manual mode, setting a bit means that only one cycle (detection or classification) is performed for the corresponding port. The bit is automatically cleared when the cycle has been completed.

Note:

The same result can be obtained by writing to the Detect/Class Restart Register.

Note:

Write commands to either 0x12, 0x18, 0x19, or 0x1A require an I2C bus processing delay of 1.2ms when followed by a Detect/Class Enable (0x14) write command. This delay applies from the end of the 0x12, 0x18, 0x19, or 0x1A command (stop pulse) to the end of the Detect/Class Enable command (stop pulse).

It is also cleared if a port turn off (Power Enable Register) is issued.

In Semi-Auto Mode, while the port is not powered up, detection and classification are performed continuously, as long as the CLEn and DETEn bits are kept set. First, detection is performed. If a Resistance valid status is returned, classification follows. After, the detect-class sequence repeats. If a valid status is not returned by the detection event, classification is skipped, and detection is repeated.

In Auto Mode, if the port is not powered up and the DETEn and CLEn bits are set, classification follows a valid detect, and power-on follows classification unless classification returns Unknown, Overcurrent or Class Mismatch Status.

During the cool-down cycle following a Start, ICUT or ILIM, any Detect/Class Enable command for that port are delayed until the end of the cool-down period.

Note:

At the end of the cool-down period, one or more detection/class cycles are automatically restarted as described previously if the detect enable bit is set.

Bit Descriptions

CLE4-CLE1: Classification enable bits.

1 = Enabled.

0 = Disabled.

DETE4-DETE1: Detection enable bits.

1 = Enabled.

0 = Disabled.