SLUSBX9J March 2014 – October 2026 TPS23861
PRODUCTION DATA
Command = 11h with 1 Data Byte, Read Only
| BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|
| BIT NAME | AUTO | SLA6 | SLA5 | SLA4 | SLA3 | SLA2 | SLA1 | SLA0 |
| Initial EEPROM VALUE | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Bit Descriptions
SLA6-SLA0: I2C device address, stored in EEPROM . This address can be changed by following the I2C slave address programming protocol. For more details, see the Section 6.3.13.
The programmed device address should not be any of 0x00, 0x30, 0x0C.
AUTO: Defines whether the controller operates automatically in Auto Mode even in the absence of a host controller. Automatic operation is described in Section 6.3.12 section. The state of this bit is monitored only immediately following a Power-on Reset or after the RESET input has been activated. The impact of that bit state on registers after reset is reflected in Table 6-10 and is referred to “A”.
| DESCRIPTION | BINARY DEVICE ADDRESS | ||||||
|---|---|---|---|---|---|---|---|
| 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BROADCAST ACCESS | 0 | 1 | 1 | 0 | 0 | 0 | 0 |
| ALERT RESPONSE | 0 | 0 | 0 | 1 | 1 | 0 | 0 |
| SLAVE NUMBER | SLA6 | SLA5 | SLA4 | A3 pin | SLA2 | SLA1 | SLA0 |