SLUSBX9J March 2014 – October 2026 TPS23861
PRODUCTION DATA
Command = 42h with 1 Data Byte, R/W
| BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|
| BIT NAME | IWD[3:0] | WDS | ||||||
| RESET or POR VALUE | 1 | 0 | 1 | 1 | 0 | |||
The I2C watchdog timer monitors the I2C clock line in order to prevent hung software situations that could leave ports in a hazardous state. The timer can be reset by either edge on SCL input. If the watchdog timer times out, the WDS bit is set. Depending on the value of IWD, all ports may be powered down. The nominal watchdog time-out period is 2 seconds.
When the ports are powered down due to a watchdog event, the corresponding bits are cleared in the Detection Event Register (CLSCn, DETn), Fault Event register (DISFn, ICUTn), Start/ILIM Event Register (STRTn), Port n Status Registers (Class Pn, Detect Pn) and Detect/Class Enable Register (CLEn, DETEn).
The corresponding PEn and PGn bits of the Power Status Register are also updated accordingly.
Bit Descriptions
IWD3 - IWD0: I2C Watchdog disable. When equal to 1011, the watchdog is masked. Otherwise, it is umasked and the watchdog is operational.
WDS: I2C Watchdog timer status, valid even if the watchdog is masked. When set, it means that the watchdog timer has expired without any activity on I2C clock line. Writing 0 at WDS location clears it.
when the watchdog timer expires and if the watchdog is unmasked, all ports are also turned off.
When the ports are turned OFF due to I2C watchdog, the corresponding bits in Detection Event Register (CLSCn, DETCn), Fault Event Register (DISFn, ICUTn), Start Event Register (STRTn), Port n Status register (Class Pn, Detect Pn), Detect/Class Enable Register (CLEn, DETEn) and Power-On Fault Register (PFn) are also cleared. The corresponding PGCn and PECn bits of Power Event register is set if there is a change. The corresponding PEn and PGn bits of Power Status Register are updated accordingly.