SLUSBX9J March 2014 – October 2026 TPS23861
PRODUCTION DATA
Figure 4-1 PW Package
28-Pin TSSOP
(Top View)| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| A3 | 23 | I | I2C A3 address line. Internally pulled up to VDD. |
| AGND | 22 | P | Analog ground. |
| AIN | 25 | I | I2C address programming input line; this pin is internally pulled up to VDD. |
| AOUT | 26 | O | I2C address programming line; this output is open drain. |
| DGND | 7 | P | Digital ground. |
| DRAIN3 | 9 | I | Port 1-4 output voltage monitor; connect to output port through a 47Ω resistor. |
| DRAIN4 | 13 | I | |
| DRAIN1 | 16 | I | |
| DRAIN2 | 20 | I | |
| GATE3 | 10 | O | Port 1-4 gate-drive output. |
| GATE4 | 14 | O | |
| GATE1 | 17 | O | |
| GATE2 | 21 | O | |
| INT | 6 | O | Interrupt; this pin asserts low when a bit in the interrupt register is asserted. This pin is updated between I2C transactions. This output is open drain. |
| KSENSA | 18 | I | Kelvin point connection for SEN1 and SEN2. |
| KSENSB | 11 | I | Kelvin point connection for SEN3 and SEN4. |
| N/C | 27 | x | Used to effect regulatory voltage-spacing compliance. Leave this pin open. |
| RESET | 2 | I | Reset; when asserted low, the device resets. This pin is internally pulled up to VDD. |
| SCL | 3 | I | Serial clock input for I2C bus. |
| SDAI | 4 | I | Serial data input for I2C bus. This pin can be connected to SDAO for non-isolated systems or systems with bi-directional I2C isolators. |
| SDAO | 5 | O | Serial data output for I2C bus. This pin can be connected to SDAI for non-isolated systems or systems with bidirectional I2C isolators. This output is open-drain. |
| SEN3 | 8 | I | Port 1-4 current-sense input; connect to current-sense resistor through a 22Ω resistor. |
| SEN4 | 12 | I | |
| SEN1 | 15 | I | |
| SEN2 | 19 | I | |
| SHTDWN | 24 | I | Low-priority ports shutdown. |
| VDD | 1 | P | Digital 3.3V supply. Bypass VDD to DGND using a 0.1μF capacitor. |
| VPWR | 28 | P | Analog 48V supply. Bypass VPWR to AGND using a 0.1μF capacitor. |