SLUSBX9J March 2014 – October 2026 TPS23861
PRODUCTION DATA
Command = 10h with 1 Data Byte, Read Only
| BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|
| BIT NAME | PG4 | PG3 | PG2 | PG1 | PE4 | PE3 | PE2 | PE1 |
| RESET or POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Each bit represents the actual power status of a port.
Each bit PGn, PEn represents an individual port.
These bits are cleared when port n is turned off, including if the turn off is caused by a fault condition.
Bit Descriptions
PG4-PG1: Each bit, when at 1, indicates that the port is on and that the voltage at DRAINn has gone below VPGT while the port is powered on. These bits are latched high once the turn on is complete and can only be cleared when the port is turned off or following a reset or power-on reset.
1 = Power is good.
0 = Power is not good.
PE4-PE1: Each bit indicates the on/off state of the corresponding port.
1 = Port is on.
0 = Port is off.