SLUSF91 December 2025 UCC23710
PRODUCTION DATA
Bypass capacitors for VDD is essential for achieving reliable performance. TI recommends choosing low-ESR and low-ESL, surface-mount, multi-layer ceramic capacitors (MLCC) with sufficient voltage ratings, temperature coefficients, and capacitance tolerances. A 50V, 10μF MLCC and a 50V, 0.22μF MLCC are selected for the CVDD capacitor. If the bias power supply output is located a relatively long distance from the VCC pin, a tantalum or electrolytic capacitor with a value greater than 10μF should be used in parallel with CVDD.
DC bias on some MLCCs impacts the actual capacitance value. For example, a 25V, 1μF X7R capacitor is measured to be only 500nF when a DC bias of 15VDC is applied.