SLUSF91 December   2025 UCC23710

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics
    10. 5.10 Switching Characteristics
    11. 5.11 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Power Supplies
      2. 6.3.2  VDD Undervoltage Lockout (UVLO)
      3. 6.3.3  Opto-Emulated Input
      4. 6.3.4  Driver Stage
      5. 6.3.5  Active Pulldown
      6. 6.3.6  Short Circuit Clamping
      7. 6.3.7  Internal Active Miller Clamp
      8. 6.3.8  Desaturation (DESAT) Protection
      9. 6.3.9  Soft Turn Off (STO)
      10. 6.3.10 Fault (FLT) and Reset
    4. 6.4 Device Functional Modes
  8. 7 Applications and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Selecting the Input Resistor
        2. 7.2.2.2 Gate Driver Output Resistor
        3. 7.2.2.3 FLT Output
        4. 7.2.2.4 Estimate Gate-Driver Power Loss
        5. 7.2.2.5 Selecting VDD Capacitor
        6. 7.2.2.6 Overcurrent and Short Circuit Protection
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Third-Party Products Disclaimer
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The UCC23710 is a galvanic isolated single channel gate driver designed for SiC MOSFETs and IGBTs up to 1500VDC operatng voltage with advanced protection features, best-in-class dynamic performance, and robustness. UCC23710 has up to ±5A peak source and sink current.

The input side is isolated from the output side with SiO2 isolation technology, supporting up to 1.5kVPK working voltage, 10kVPK surge immunity, as well as providing low part-to-part skew and >300V/ns common-mode transient immunity.

The UCC23710 includes the state-of-art protection features, such as overcurrent protection with DESAT protection with soft turn-off (STO), active Miller clamp, fault diagnosticsand input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness.

Package Information
PART NUMBER

FEATURES

PACKAGE(1) BODY SIZE (NOM)
UCC23710B

9V DESAT, 12V VDD UVLO, Fault Latch-off

DW (SOIC-16) 10.3mm × 7.5mm
For all available packages, see the orderable addendum at the end of the data sheet.
UCC23710 Device Pin Configuration Device Pin Configuration