SLUSF91 December 2025 UCC23710
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT STAGE | ||||||
| IFLH | Low to High Input Forward Current Threshold | VDD-VEE = 15 V | 1 | 2.7 | mA | |
| IF_HYS | Input Forward Current Hysteresis | VDD-VEE = 15 V | 0.3 | mA | ||
| VF | Input Forward Voltage | IF = 10 mA | 1.4 | 1.7 | 2 | V |
| ΔVF/ΔT | Input Forward Voltage Temp. Coefficient | IF = 10 mA | 0.7 | mV/℃ | ||
| VR | Input Reverese Breakdown Voltage | IR = 10 uA | 6 | V | ||
| CIN | Input Capacitance | fs = 0.5 MHz, +/- 250 mV | 4 | pF | ||
| POWER SUPPLY QUIESCENT CURRENT | ||||||
| IVCCQ | VCC quiescent current | OUT = High, fs = 0 Hz | 1 | 2 | mA | |
| OUT = Low, fs = 0 Hz | 1 | 2 | mA | |||
| IVDDQ | VDD quiescent current | OUT = High, fs = 0 Hz | 1 | 2.3 | 4 |
mA |
| OUT = Low, fs = 0 Hz | 1 | 2.0 | 3 | mA | ||
| IVEEQ | VEE quiescent current | OUT = High, fs = 0 Hz, COM-VEE=5V | -1.8 | mA | ||
| OUT = Low, fs = 0 Hz, COM-VEE=5V | -1.5 | mA | ||||
| POWER SUPPLY PROTECTION | ||||||
| VVDD_UVLO_ON | VDD UVLO rising threshold | VDD-COM | 11.4 | 12 | 12.6 | V |
| VVDD_UVLO_OFF | VDD UVLO falling threshold | VDD-COM | 10.45 | 11 | 11.55 | V |
| VVDD_HYST | VDD UVLO hysteresis for 12V UVLO | 1.1 | V | |||
| tVDDFIL | VDD UVLO deglitch time | 5 | µs | |||
| tVDD+ to OUT | VDD UVLO on delay to output high | IF(on) = 5mA | 2 | 4.6 | 7 | µs |
| tVDD- to OUT | VDD UVLO on delay to output low | 5.4 | 8.5 | µs | ||
| GATE DRIVER STAGE | ||||||
| IOUT | Peak source current | CL = 0.22µF, fS = 1kHz | 5 | A | ||
| IOUT | Peak sink current | CL = 0.22µF, fS = 1kHz | 5 | A | ||
| ROUTH | Output pull-up resistance | IOH = 1A, CL=220nF, Fsw = 1khz | 0.7 | Ω | ||
| ROUTL | Output pull-down resistance | IOL = -1A, CL=220nF, Fsw = 1khz | 0.7 | Ω | ||
| ACTIVE PULLDOWN | ||||||
| VOUTPD | Output active pull down on OUT | IOUT = 0.1×IOUT(typ), VDD=OPEN, VEE=COM |
1.4 | 2.0 | 2.5 | V |
| INTERNAL MILLER CLAMP | ||||||
| VCLMPTH | Miller clamp threshold voltage | Reference to VEE | 1.5 | 2.1 | 2.5 | V |
| VCLMPI | Output low clamp voltage | ICLMPI = 20 mA | 16 | mV | ||
| ICLMPI | Output low clamp current | VCLMPI = 0V, VEE = –2.5V | 2.3 | A | ||
| RCLMPI | Miller clamp pull down resistance | ICLMPI = 0.2A | 0.8 | Ω | ||
| tDCLMPI | Miller clamp ON delay time | CL = 1.8nF | 38 | 50 | ns | |
| SHORT CIRCUIT CLAMPING | ||||||
| VOUT_CLMP | VOUT - VDD | OUT = High, IOUT = 500mA, tCLP=10us | 0.8 | V | ||
| DESAT PROTECTION | ||||||
| ICHG | Blanking capacitor charge current | VDESAT = 2.0V | 210 | 250 | 297 | µA |
| IDCHG | Blanking capacitor discharge current | VDESAT = 6.0V (for VDESATTH > 6.5 ) VDESAT = 5.0V (for VDESATTH = 6.5 ) |
25 | 40 | mA | |
| VDESATTH | Detection threshold | 8.4 | 9 | 9.6 | V | |
| tDESATLEB | Leading edge blank time | 320 | 470 | 540 | ns | |
| tDESATFIL | DESAT deglitch filter | 100 | 180 | 260 | ns | |
| tDESATOFF | DESAT propagation delay to OUT 90% | VDESAT>VDESATTH | 200 | ns | ||
| tDESATFLT | DESAT to FLT low delay | 260 | ns | |||
| SOFT TURN OFF | ||||||
| ISTO | Internal Soft Turn Off Current | VOUT=8V, CL = 0.18µF, fS = 1kHz, | 0.25 | A | ||
| FAULT REPORTING (FLT) | ||||||
| tFLT_RST | Fault flag clear time after device reset | From IF rising to Fault clearing | 60 | ns | ||
| tFLTMUTE | Output mute time on overcurrent fault | 22 | us | |||
| RODON | Open drain output on resistance | IODON = 5mA | 8.8 | Ω | ||
| VFLT_OD | Open drain low output voltage | 0.15xVCC | V | |||
| COMMON MODE TRANSIENT IMMUNITY | ||||||
| CMTI | Common-mode Transient Immunity(3) | VCM = 1200 V | 300 | V/ns | ||