SLUSF91 December 2025 UCC23710
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPDLH | Propagation delay time low-to-high | 150 | ns | |||
| tPDHL | Propagation delay time low-to-high | 150 | ns | |||
| PWD | Pulse width distortion (tPDHL-tPDLH) | 30 | ns | |||
| tsk-pp | Part to part skew | Rising or falling propagation delay | 30 | ns | ||
| tr | Driver output rise time | CL = 1.8nF | 15 | ns | ||
| tf | Driver output fall time | CL = 1.8nF | 15 | ns | ||
| fMAX | Maximum switching frequency | 1000 | kHz | |||