SLUSF91 December   2025 UCC23710

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics
    10. 5.10 Switching Characteristics
    11. 5.11 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Power Supplies
      2. 6.3.2  VDD Undervoltage Lockout (UVLO)
      3. 6.3.3  Opto-Emulated Input
      4. 6.3.4  Driver Stage
      5. 6.3.5  Active Pulldown
      6. 6.3.6  Short Circuit Clamping
      7. 6.3.7  Internal Active Miller Clamp
      8. 6.3.8  Desaturation (DESAT) Protection
      9. 6.3.9  Soft Turn Off (STO)
      10. 6.3.10 Fault (FLT) and Reset
    4. 6.4 Device Functional Modes
  8. 7 Applications and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Selecting the Input Resistor
        2. 7.2.2.2 Gate Driver Output Resistor
        3. 7.2.2.3 FLT Output
        4. 7.2.2.4 Estimate Gate-Driver Power Loss
        5. 7.2.2.5 Selecting VDD Capacitor
        6. 7.2.2.6 Overcurrent and Short Circuit Protection
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Third-Party Products Disclaimer
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Safety Limiting Values

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IS Safety input, output, or supply current RθJA = 73.6°C/W, VCC = 5V, TJ = 150°C, TA = 25°C 59 mA
RθJA = 73.6°C/W, VDD - VEE = 30V, TJ = 150°C, TA = 25°C 39
PS Safety input, output, or total power RθJA = 73.6°C/W, TJ = 150°C, TA = 25°C 900 mW
TS Maximum safety temperature(1) 150 °C
The maximum safety temperature, TS, has the same value as the maximum junction temperature, TJ , specified for the device. The IS and PS parameters represent the safety current and safety power respectively. The maximum limits of IS and PS should not be exceeded. These limits vary with the ambient temperature, TA. The junction-to-air thermal resistance, RqJA, in the Thermal Information table is that of a device installed on a high-K test board for leaded surface-mount packages. Use these equations to calculate the value for each parameter: TJ = TA + RqJA ´ P, where P is the power dissipated in the device. TJ(max) = TS = TA + RqJA ´ PS, where TJ(max) is the maximum allowed junction temperature. PS = IS ´ VI , where VI is the maximum supply voltage.