SLUSG46 March   2026 BQ25785

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics BQ2578X
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Power-Up Sequence
      2. 7.3.2  MODE Pin Detection
      3. 7.3.3  REGN Regulator (REGN LDO)
      4. 7.3.4  Independent Comparator Function
      5. 7.3.5  Battery Charging Management
        1. 7.3.5.1 Autonomous Charging Cycle
        2. 7.3.5.2 Battery Charging Profile
        3. 7.3.5.3 Charging Termination
        4. 7.3.5.4 Charging Safety Timer
      6. 7.3.6  Temperature Regulation (TREG)
      7. 7.3.7  Vmin Active Protection (VAP) When Battery Only Mode
      8. 7.3.8  Two Level Battery Discharge Current Limit
      9. 7.3.9  Fast Role Swap Feature
      10. 7.3.10 CHRG_OK Indicator
      11. 7.3.11 Input and Charge Current Sensing
      12. 7.3.12 Input Current and Voltage Limit Setup
      13. 7.3.13 Battery Cell Configuration
      14. 7.3.14 Device HIZ State
      15. 7.3.15 USB On-The-Go (OTG)
      16. 7.3.16 Quasi-dual Phase Converter Operation
      17. 7.3.17 Continuous Conduction Mode (CCM)
      18. 7.3.18 Pulse Frequency Modulation (PFM)
      19. 7.3.19 Switching Frequency and Dithering Feature
      20. 7.3.20 Current and Power Monitor
        1. 7.3.20.1 High-Accuracy Current Sense Amplifier (IADPT and IBAT)
        2. 7.3.20.2 High-Accuracy Power Sense Amplifier (PSYS)
      21. 7.3.21 Input Source Dynamic Power Management
      22. 7.3.22 Integrated 16-Bit ADC for Monitoring
      23. 7.3.23 Input Current Optimizer (ICO)
      24. 7.3.24 Two-Level Adapter Current Limit (Peak Power Mode)
      25. 7.3.25 Processor Hot Indication
        1. 7.3.25.1 PROCHOT During Low Power Mode
        2. 7.3.25.2 PROCHOT Status
      26. 7.3.26 Device Protection
        1. 7.3.26.1  Watchdog Timer (WD)
        2. 7.3.26.2  Input Overvoltage Protection (ACOV)
        3. 7.3.26.3  Input Overcurrent Protection (ACOC)
        4. 7.3.26.4  System Overvoltage Protection (SYSOVP)
        5. 7.3.26.5  System Voltage Maximum Regulation (SYS_MAX)
        6. 7.3.26.6  Battery Overvoltage Protection (BATOVP)
        7. 7.3.26.7  Battery Charge Overcurrent Protection (BATCOC)
        8. 7.3.26.8  Battery Discharge Overcurrent Protection (BATDOC)
        9. 7.3.26.9  BATFET Charge Current Clamp Protection Under LDO Regulation Mode
        10. 7.3.26.10 Sleep Comparator Protection Between VBUS and ACP_A (SC_VBUSACP)
        11. 7.3.26.11 REGN Power Good Protection (REGN_PG)
        12. 7.3.26.12 System Under Voltage Lockout (VSYS_UVP) and Hiccup Mode
        13. 7.3.26.13 OTG Mode Over Voltage Protection (OTG_OVP)
        14. 7.3.26.14 OTG Mode Under Voltage Protection (OTG_UVP)
        15. 7.3.26.15 Thermal Shutdown (TSHUT)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Forward Mode
        1. 7.4.1.1 System Voltage Regulation with Narrow VDC Architecture
        2. 7.4.1.2 Battery Charging
      2. 7.4.2 USB On-The-Go Mode
      3. 7.4.3 Pass Through Mode (PTM)-Patented Technology
      4. 7.4.4 Learn Mode
    5. 7.5 Programming
      1. 7.5.1 SMBus Interface
        1. 7.5.1.1 SMBus Write-Word and Read-Word Protocols
        2. 7.5.1.2 Timing Diagrams
    6. 7.6 BQ25785 Register Map
    7. 7.7 BQ25785 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Snubber and Filter for Voltage Spike Damping
        2. 8.2.2.2 ACP-ACN Input Filter
        3. 8.2.2.3 Inductor Selection
        4. 8.2.2.4 Input Capacitor
        5. 8.2.2.5 Output Capacitor
        6. 8.2.2.6 Power MOSFETs Selection
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
        1. 8.4.2.1 Layout Example Reference Top View
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Integrated 16-Bit ADC for Monitoring

The device includes a 16-bit ADC to monitor critical system information based on the modes of operation of the device. The control of the ADC is done through the ADCOption register. There are total 7 ADC channels that can be enabled independently through ADCOption registers [7:0] bits. The ADC_RATE bit is used to select between continuous conversion and one-shot conversion. When continuous conversion is selected, each enabled ADC channel is executed one by one and continuously, the ADC cycling refresh time can be calculated by the product of enabled ADC channel count (ADCOption registers [7:0] setting) and the ADC_SAMPLE configuration (24ms, 12ms, or 6ms). When one-shot conversion is selected, ADC_EN is used to start one-shot conversion, after a 1-shot conversion finishes, the ADC_EN bit is cleared, and must be re-asserted to start a new conversion. When the ADC is under continuous mode, then ADC_EN is used to enable continuous ADC operation. To enable each channel ADC, not only ADC_EN needs to be configured at 1b, but also needs to enable the dedicated channels in ADCOption registers [7:0] bits. The device immediately resets the ADC_EN to 0b when all ADC channels are disabled.

The ADC is allowed to operate if either the VBUS>VVBUS_CONVEN or VBAT>VVBAT_UVLOZ is valid. If no adapter is present (VBUS<VVBUS_CONVENZ), and the VBAT is less than VVBAT_UVLO, the device does not perform an ADC measurement, nor update the ADC read-back values. Additionally, the device immediately resets ADC_EN to 0b. If the charger changes mode (for example, if adapter is connected) while an ADC conversion is running, the conversion is interrupted. Once the mode change is complete, the ADC resumes conversion, starting with the channel where conversion is interrupted.

The ADC_SAMPLE bits control the resolution of the ADC, and also determine conversion time of tADC_CONV based on resolution. The total conversion time of one cycle ADC of all channels enabled can be estimated using channel counts multiplied by the corresponding tADC_CONV determined by ADC_SAMPLE setting. If an ADC channel is disabled by setting the corresponding bit, then the read-back value in the corresponding register is from the last valid ADC conversion or the default POR value (all zeros if no conversions have taken place). If an ADC parameter is disabled in the middle of an ADC measurement cycle, the device finishes the conversion of that parameter, but does not convert the parameter starting the next conversion cycle. Even though no conversion takes place when all ADC measurement parameters are disabled, the ADC circuitry is active and ready to begin conversion as soon as one of the bits in ADCOption register[7:0] is set to ‘1’.

ADC conversion operates independently of the faults present in the device. ADC conversion continues even after a fault has occurred (such as one that causes the power stage to be disabled), and the host must set ADC_EN to ‘0b’ to disable the ADC. ADC conversion is interrupted upon adapter plug-in, and only resume after REGN regulator is enabled from the input. ADC readings are only valid for DC states and not for transients. When host disables ADC by setting ADC_EN to 0b, the ADC stops immediately, and ADC measurement values correspond to last valid ADC reading.

If the host wants to exit continuous ADC more gracefully, the following can be done:

  1. Write ADC_RATE to one-shot, and the ADC stops at the end of a complete cycle of conversions.
  2. Disable all ADC conversion channels, and the ADC stops at the end of the current measurement.

When system load is powered from the battery (input source is removed, or device in HIZ mode), enabling the ADC automatically powers up REGN and increases the quiescent current. To keep the battery leakage low, duty cycle or completely disable the ADC.