SLVA275C january   2010  â€“ may 2023 UCD9081

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Hardware
    1. 2.1 Package: RHB (S-PQFP-N32), 32-Pin Plastic Quad Flatpack
    2. 2.2 Hardware and Pinout
    3. 2.3 Detailed Pin Descriptions
      1. 2.3.1 RST
      2. 2.3.2 SDA
      3. 2.3.3 SCL
      4. 2.3.4 ADDRx
      5. 2.3.5 ROSC
  5. 3Software
    1. 3.1 Data File Format
    2. 3.2 I2C Transactions
    3. 3.3 Device Version
    4. 3.4 Checksum
    5. 3.5 Sample Configuration Data File
      1. 3.5.1 Factory Default
      2. 3.5.2 EVM Default Configuration
    6. 3.6 I2C Write and Read Transaction Formats
      1. 3.6.1 I2C Write Transaction
      2. 3.6.2 I2C Read Transaction
    7. 3.7 Pseudo I2C Write and Read Transactions
      1. 3.7.1 UCD9081 I2C Transactions for Writing User Data and PARAMS
      2. 3.7.2 UCD9081 I2C Transactions for Reading User Data and PARAMS
  6. 4User Configuration
    1. 4.1 Configuration Parameter Memory Map
    2. 4.2 Configuration Parameter Detail
      1. 4.2.1  GpDir
      2. 4.2.2  NegateEnablePolarity
      3. 4.2.3  SeqEventPending
      4. 4.2.4  SequenceEventParameters
      5. 4.2.5  SequenceEventLink
      6. 4.2.6  SequenceEventData
      7. 4.2.7  DependencyMasks
      8. 4.2.8  UnderVoltageThresholds
      9. 4.2.9  OverVoltageThresholds
      10. 4.2.10 RampTime
      11. 4.2.11 OutOfRegulationWidth
      12. 4.2.12 UnsequenceTime
      13. 4.2.13 EnablePolarity
      14. 4.2.14 SaveRailLog
      15. 4.2.15 ReferenceSelect
      16. 4.2.16 LastUnusedSeq
      17. 4.2.17 IgnoreGlitchAlarms
      18. 4.2.18 IgnoreFlashErrorLog
      19. 4.2.19 Checksum
  7. 5Additional Considerations
    1. 5.1 Embedded Application
    2. 5.2 Timing
      1. 5.2.1 UCD9081 Startup
      2. 5.2.2 Clock Stretching After Flash Erase
      3. 5.2.3 Bit Timeout
      4. 5.2.4 Byte or Transaction Timeout
  8. 6References
  9. 7Revision History

Configuration Parameter Memory Map

Table 4-1 shows the 512-byte configuration parameters memory map. User-configurable bytes in bold are described in the Section 4.2; adjacent groups of user-configurable bytes are distinguished in the table by alternating use of italics. Other bytes must remain exactly as shown in Table 4-1.

Table 4-1 Configuration Parameters Memory Map
Address +0 +1 +2 +3 +4 +5 +6 +7 +8 +9 +A +B +C +D +E +F
E000 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E010 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E020 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E030 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E040 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0xFF 0xFF 0x00 0x00 0x00 0x00 0x00 0x00
E050 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0xFF 0x00 0x00 0x00 0x00 0x00 0xC0 0x02
E060 0x00 0x00 0x00 0x0F 0x00 0x02 0x00 0x02 0x00 0x00 0x00 0x58 0x00 0x00 0x00 0x00
E070 0x00 0x00 0x00 0x20 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0xA8 0x00 0x10
E080 0x10 0x11 0x12 0x13 0x14 0x15 0x16 0x17 0x00 0x09 0x0A 0x0B 0x00 0x01 0x02 0x03
E090 0x04 0x05 0x06 0x07 0x00 0x00 0x00 0x00 0x05 0x00 0x0A 0x00 0x0E 0x00 0x14 0x00
E0A0 0x19 0x00 0x1E 0x00 0x23 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E0B0 0xFF 0x7F 0xFF 0x7F 0xFF 0x7F 0xFF 0x7F 0xFF 0x7F 0xFF 0x7F 0xFF 0x7F 0xFF 0x7F
E0C0 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E0D0 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E0E0 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E0F0 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E100 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E110 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E120 0x00 0x04 0x00 0x04 0x00 0x04 0x00 0x04 0x00 0x04 0x00 0x04 0x00 0x04 0x00 0x04
E130 0xA0 0x0F 0xA0 0x0F 0xA0 0x0F 0xA0 0x0F 0xA0 0x0F 0xA0 0x0F 0xA0 0x0F 0xA0 0x0F
E140 0x10 0x00 0x10 0x00 0x10 0x00 0x10 0x00 0x10 0x00 0x10 0x00 0x10 0x00 0x10 0x00
E150 0x00 0xC0 0x00 0xC0 0x00 0xC0 0x00 0xC0 0x00 0xC0 0x00 0xC0 0x00 0xC0 0x00 0xC0
E160 0x00 0x00 0x00 0xC0 0x00 0xC0 0x00 0xC0 0x04 0x20 0x08 0x20 0x04 0x18 0x02 0x18
E170 0x08 0x18 0x10 0x18 0x20 0x18 0x10 0x20 0x00 0x20 0x20 0x20 0x40 0x20 0x80 0x20
E180 0x00 0x00 0x00 0x04 0xD4 0x02 0xF2 0x08 0x10 0x01 0x05 0xC0 0x55 0x00 0xFF 0x08
E190 0x05 0xFF 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E1A0 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E1B0 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E1C0 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E1D0 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E1E0 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00
E1F0 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x00 0x6E 0x34