SLVA275C january 2010 – may 2023 UCD9081
The EnablePolarity field in the configuration parameters specifies whether each power-supply enable or GPO is to be configured active-high or active-low. The address map for these registers is as follows:
| Address | Size | Default Value | Description |
|---|---|---|---|
| 0xE168 | 2 | 0x2004 | Polarity for rail 1 enable |
| 0xE16A | 2 | 0x2008 | Polarity for rail 2 enable |
| 0xE16C | 2 | 0x1804 | Polarity for rail 3 enable |
| 0xE16E | 2 | 0x1802 | Polarity for rail 4 enable |
| 0xE170 | 2 | 0x1808 | Polarity for rail 5 enable |
| 0xE172 | 2 | 0x1810 | Polarity for rail 6 enable |
| 0xE174 | 2 | 0x1820 | Polarity for rail 7 enable |
| 0xE176 | 2 | 0x2010 | Polarity for rail 8 enable |
| 0xE178 | 2 | 0x2000 | Polarity for GPO1 |
| 0xE17A | 2 | 0x2020 | Polarity for GPO2 |
| 0xE17C | 2 | 0x2040 | Polarity for GPO3 |
| 0xE17E | 2 | 0x2080 | Polarity for GPO4 |
The contents of this register are as follows: