SLVA275C january 2010 – may 2023 UCD9081
The SequenceEventData field in the configuration parameters specifies the rail and GPO sequencing and shutdown parameters. The address map for these registers is as follows:
| Address | Size | Default Value | Description |
|---|---|---|---|
| 0xE098 | 2 | 0xE005 | Rail 1 sequencing and shutdown parameters |
| 0xE09A | 2 | 0xA005 | Rail 2 sequencing and shutdown parameters |
| 0xE09C | 2 | 0xE032 | Rail 3 sequencing and shutdown parameters |
| 0xE09E | 2 | 0xE033 | Rail 4 sequencing and shutdown parameters |
| 0xE0A0 | 2 | 0xE033 | Rail 5 sequencing and shutdown parameters |
| 0xE0A2 | 2 | 0xE035 | Rail 6 sequencing and shutdown parameters |
| 0xE0A4 | 2 | 0xE035 | Rail 7 sequencing and shutdown parameters |
| 0xE0A6 | 2 | 0x0000 | Rail 8 sequencing and shutdown parameters |
| 0xE0A8 | 2 | 0x0000 | GPO1 sequencing and shutdown parameters |
| 0xE0AA | 2 | 0x0000 | GPO2 sequencing and shutdown parameters |
| 0xE0AC | 2 | 0x0000 | GPO3 sequencing and shutdown parameters |
| 0xE0AE | 2 | 0x0000 | GPO4 sequencing and shutdown parameters |
The format for each register is as follows. The value in the ENABLE field of the SequenceEventParameters register determines the measure represented by the value in the RAILDATA field of the SequenceEventData register.