SLVA275C january 2010 – may 2023 UCD9081
| Pin Number | Pin Name | Connection or Description |
|---|---|---|
| 1 | VSS | Ground |
| 2 | NC | NC |
| 3 | XIN | Vcc |
| 4, 17, 20, 31 | NC(1) | Vss |
| 5 | RST | Device reset |
| 6 | MON1 | NC |
| 7 | MON2 | NC |
| 8 | MON3 | NC |
| 9 | MON6 | NC |
| 10 | EN4 | NC |
| 11 | EN3 | NC |
| 12 | EN5 | NC |
| 13 | EN6 | NC |
| 14 | EN7 | NC |
| 15 | MON7 | NC |
| 16 | MON8 | NC |
| 18 | MON4 | NC |
| 19 | MON5 | NC |
| 21 | SDA | I2C data |
| 22 | SCL | I2C clock |
| 23 | EN1 | NC |
| 24 | EN2 | NC |
| 25 | EN8/ADDR1/GPO1 | Vss |
| 26 | ADDR2/GPO2 | Vss |
| 27 | ADDR3/GPO3 | Vss |
| 28 | ADDR4/GPO4 | Vss |
| 29 | TEST | Vss |
| 30 | VCC | 3.3 V |
| 32 | ROSC | 100K to Vcc, or 1.75 V |