SLVAF82B August   2022  – January 2024 ESD122 , ESD204 , ESD224 , ESD2CANXL24-Q1 , ESD321 , ESD341 , ESD401 , ESD441 , ESD751 , ESD752 , ESDS302 , ESDS304 , ESDS312 , HD3SS3220 , SN65240 , TPD1E01B04 , TPD1E01B04-Q1 , TPD1E04U04 , TPD1E05U06 , TPD1E05U06-Q1 , TPD1E0B04 , TPD1E10B06 , TPD1E10B06-Q1 , TPD1E1B04 , TPD1E6B06 , TPD2E001 , TPD2E001-Q1 , TPD2E009 , TPD2E1B06 , TPD2EUSB30 , TPD2S017 , TPD3E001 , TPD4E001-Q1 , TPD4E004 , TPD4E02B04 , TPD4E02B04-Q1 , TPD4E110 , TPD4S009 , TPD6E004 , TPD6E05U06 , TPS65982 , TPS65994AD , TSD05C , TUSB211 , TUSB3410 , TUSB4020BI , TUSB4041I , TUSB8041 , TVS0500 , TVS1400 , TVS1800 , TVS2200

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Overview
  5. 2 USB 1.1
    1. 2.1 Overview
    2. 2.2 ESD Protection Requirements
    3. 2.3 System Level Design
  6. 3 USB 2.0 Circuit Protection
    1. 3.1 Overview
    2. 3.2 ESD Protection Requirements
    3. 3.3 System Level Designs
  7. 4 USB 5Gbps
    1. 4.1 Overview
    2. 4.2 ESD Protection Requirements
    3. 4.3 System Level Designs
  8. 5 USB 10Gbps
    1. 5.1 Overview
    2. 5.2 ESD Protection Requirements
    3. 5.3 System Level Designs
  9. 6 USB 20Gbps
    1. 6.1 Overview
    2. 6.2 ESD Protection Requirements
    3. 6.3 System Level Designs
  10. 7 USB Type-C® Protection
    1. 7.1 Overview
    2. 7.2 ESD Protection Requirements
    3. 7.3 System Level Designs
  11. 8 USB Power Delivery (USB-PD) Surge Protection
    1. 8.1 Overview
    2. 8.2 VBUS Protection
    3. 8.3 Short to VBUS
  12. 9 References
  13. 10Revision History

System Level Designs

TI has a range of ESD diodes with options to protect USB 5Gbps. Figure 4-1 shows a block diagram implementing four ESD protection diodes. The diodes are connected to each data and power line between the connector and either the battery charger or USB controller. To properly protect the system, place the diodes as close to the source of ESD, in this case the connector, as design rules allow.

GUID-20231115-SS0I-ZRNV-48GV-G06ZXF5XSJMV-low.svg Figure 4-1 USB 5Gbps ESD Protection

For Figure 4-1, ESD321 is used to the protect D+ and D-. TPD4E02B04 is used for the TX/RX lines. There are a few other options for protecting the D/TX/RX lines such as using a 6-channel device, using multiple 2-channel devices, or even using 1-channel devices. ESD441 is used to protect the VBUS line.