SLVAF82B August   2022  – January 2024 ESD122 , ESD204 , ESD224 , ESD2CANXL24-Q1 , ESD321 , ESD341 , ESD401 , ESD441 , ESD751 , ESD752 , ESDS302 , ESDS304 , ESDS312 , HD3SS3220 , SN65240 , TPD1E01B04 , TPD1E01B04-Q1 , TPD1E04U04 , TPD1E05U06 , TPD1E05U06-Q1 , TPD1E0B04 , TPD1E10B06 , TPD1E10B06-Q1 , TPD1E1B04 , TPD1E6B06 , TPD2E001 , TPD2E001-Q1 , TPD2E009 , TPD2E1B06 , TPD2EUSB30 , TPD2S017 , TPD3E001 , TPD4E001-Q1 , TPD4E004 , TPD4E02B04 , TPD4E02B04-Q1 , TPD4E110 , TPD4S009 , TPD6E004 , TPD6E05U06 , TPS65982 , TPS65994AD , TSD05C , TUSB211 , TUSB3410 , TUSB4020BI , TUSB4041I , TUSB8041 , TVS0500 , TVS1400 , TVS1800 , TVS2200

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Overview
  5. USB 1.1
    1. 2.1 Overview
    2. 2.2 ESD Protection Requirements
    3. 2.3 System Level Design
  6. USB 2.0 Circuit Protection
    1. 3.1 Overview
    2. 3.2 ESD Protection Requirements
    3. 3.3 System Level Designs
  7. USB 5Gbps
    1. 4.1 Overview
    2. 4.2 ESD Protection Requirements
    3. 4.3 System Level Designs
  8. USB 10Gbps
    1. 5.1 Overview
    2. 5.2 ESD Protection Requirements
    3. 5.3 System Level Designs
  9. USB 20Gbps
    1. 6.1 Overview
    2. 6.2 ESD Protection Requirements
    3. 6.3 System Level Designs
  10. USB Type-C® Protection
    1. 7.1 Overview
    2. 7.2 ESD Protection Requirements
    3. 7.3 System Level Designs
  11. USB Power Delivery (USB-PD) Surge Protection
    1. 8.1 Overview
    2. 8.2 VBUS Protection
    3. 8.3 Short to VBUS
  12. References
  13. 10Revision History

Overview

Over the years, the USB standard has become an interface that not only allows data to be transferred but one that allows for transfer of power. In USB 2.0 and USB 3.x standards, the maximum power that can be delivered is 15W, with a maximum of 5V on VBUS. The USB-Power Delivery (USB-PD) standard allows for more power (up to 240 W) to be supplied to systems over a compliant USB cable. The voltage on the VBUS pin can vary depending on the power that needs to be supplied. Common voltages are 5V, 9V, 15V, and 20V and more recently 28V, 36V, and 48V.