SLVSDM4F November 2018 – October 2026 TPS1HA08-Q1
PRODUCTION DATA
The energy limiting feature is implemented to protect the switch from excessive stress. The device continuously monitors the amount of energy dissipated in the FET. If the energy limit threshold is reached, the switch automatically disables. In practice, the energy limit is only reached during a fault event such as short-to-ground.
Energy limit events have the same system-level behavior as thermal shutdown events.