SLVSDM4F November 2018 – October 2026 TPS1HA08-Q1
PRODUCTION DATA
While the switch is disabled, if DIA_EN is high, an internal comparator detects the condition of VOUT. If the load disconnects (open load condition) or there is a short-to-battery, theOUT voltage is higher than the open load threshold (VOL,off) and a fault is indicated on the SNS pin. An internal pullup of 1MΩ is in series with an internal MOSFET switch, so no external component is required if only a completely open load is detected. However, if there is significant leakage or other current draw even when the load disconnects, externally add a lower value pullup resistor and switch to set the VOUT voltage above the VOL,off during open load conditions.

The detection circuitry is only enabled when DIA_EN = HIGH and EN = LOW.
If VOUT > VOL, the SNS pin goes to the fault level.
If VOUT < VOL, then there is no fault indication.
The fault indication only occurs if the SEL1 pin is set to diagnose the channel.
While the switch is disabled and DIA_EN is high, the fault indication mechanisms continuously represent the present status. For example, if VOUT decreases from >VOL to <VOL, the fault indication is reset. Additionally, the fault indication is reset upon the falling edge of DIA_EN or the rising edge of EN.
Figure 8-11 Open Load