SLVSDM4F November 2018 – October 2026 TPS1HA08-Q1
PRODUCTION DATA
The device monitors the supply voltage VBB to prevent unpredicted behaviors in the event that the supply voltage is too low. When the supply voltage falls down to VUVLOF, the output stage shuts down automatically. When the supply rises up to VUVLOR, the device turns back on.
During an initial ramp of VBB from 0V at a ramp rate slower than 1V/ms, VEN pin has to be held low until VBB is above UVLO threshold (with respect to board ground) and the supply voltage to the device has reliably reached above the UVLO condition. For best operation, establish that VBB has risen above UVLO before setting the VEN pin to high.