SLVSDM4F November 2018 – October 2026 TPS1HA08-Q1
PRODUCTION DATA
The TPS1HA08-Q1 device is a single-channel smart high-side power switch intended for use with 12V automotive batteries. Many protection and diagnostic features are integrated into the device.
Diagnostics features include the analog SNS output and the open-drain fault indication (ST). The analog SNS output can provide a signal that is proportional to device temperature, supply voltage, or load current. The high-accuracy load current sense allows for diagnostics of complex loads.
This device includes protection through thermal shutdown, current limit, transient withstand, and reverse battery operation. For more details on the protection features, refer to the Feature Description and Application Information sections of the document.