SLVSDM4F November 2018 – October 2026 TPS1HA08-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SNS TIMING - CURRENT SENSE | ||||||
| tSNSION1 | Settling time from rising edge of DIA_EN | VEN = 5V, VDIA_EN = 0V to 5V RSNS = 1kΩ, RL = 2.6Ω |
40 | µs | ||
| tSNSION2 | Settling time from rising edge of EN | VEN = VDIA_EN = 0V to 5V RSNS = 1kΩ, RL = 2.6Ω |
180 | µs | ||
| tSNSION3 | Settling time from rising edge of EN | VEN = 0V to 5V, VDIA_EN = 5V RSNS = 1kΩ, RL = 2.6Ω |
180 | µs | ||
| tSNSIOFF1 | Settling time from falling edge of DIA_EN | VEN = 5V, VDIA_EN = 5V to 0V RSNS = 1kΩ, RL = 2.6Ω |
20 | µs | ||
| tSETTLEH | Settling time from rising edge of load step | VEN = 5V, VDIA_EN = 5V RSNS = 1kΩ, IOUT = 1A to 5A |
20 | µs | ||
| tSETTLEL | Settling time from falling edge of load step | VEN = 5V, VDIA_EN = 5V RSNS = 1kΩ, IOUT = 5A to 1A |
20 | µs | ||
| SNS TIMING - TEMPERATURE SENSE | ||||||
| tSNSTON1 | Settling time from rising edge of DIA_EN | VEN = 5V, VDIA_EN = 0V to 5V RSNS = 1kΩ |
40 | µs | ||
| tSNSTON2 | Settling time from rising edge of DIA_EN | VEN = 0V,VDIA_EN = 0V to 5V RSNS = 1kΩ |
70 | µs | ||
| tSNSTOFF | Settling time from falling edge of DIA_EN | VEN = X, VDIA_EN = 5V to 0V RSNS = 1kΩ |
20 | µs | ||
| SNS TIMING - VOLTAGE SENSE | ||||||
| tSNSVON1 | Settling time from rising edge of DIA_EN | VEN = 5V, VDIA_EN = 0V to 5V RSNS = 1kΩ |
40 | µs | ||
| tSNSVON2 | Settling time from rising edge of DIA_EN | VEN = 0V, VDIA_EN = 0V to 5V RSNS = 1kΩ |
70 | µs | ||
| tSNSVOFF | Settling time from falling edge of DIA_EN | VEN = X, VDIA_EN = 5V to 0V RSNS = 1kΩ |
20 | µs | ||
| SNS TIMING - MULTIPLEXER | ||||||
| tMUX | Settling time from temperature sense to current sense | VEN= X, VDIA_EN = 5V VSEL1 = 5V to 0V, VSEL2 = 0V RSNS = 1kΩ, RL = 2.6Ω |
60 | µs | ||
| Settling time from temperature sense to voltage sense | VEN = X, VDIA_EN = 5V VSEL1 = 5V, VSEL2 = 0V to 5V RSNS = 1kΩ |
60 | µs | |||
| Settling time from voltage sense to temperature sense | VEN = X, VDIA_EN = 5V VSEL1 = 5V, VSEL2 = 5V to 0V RSNS = 1kΩ |
60 | µs | |||
| Settling time from voltage sense to current sense | VEN = X, VDIA_EN = 5V VSEL1 = VSEL2 = 5V to 0V, RSNS = 1kΩ, RL = 2.6Ω |
60 | µs | |||
| Settling time from current sense to temperature sense | VEN = X, VDIA_EN = 5V VSEL1 = 0V to 5V, VSEL2 = 0V RSNS = 1kΩ, RL = 2.6Ω |
60 | µs | |||
| Settling time from current sense to voltage sense | VEN = X, VDIA_EN = 5V VSEL1 = VSEL2 = 0V to 5V RSNS = 1kΩ, RL = 2.6Ω |
60 | µs | |||