SLVSDM4F November 2018 – October 2026 TPS1HA08-Q1
PRODUCTION DATA
The TPS1HA08-Q1 is designed to operate in the automotive environment. The protection mechanisms allow the device to be robust against many system-level events such as load dump, reverse battery, short-to-ground and more.
There are three protection features which, if triggered, cause the switch to automatically disable:
When any of these protections are triggered, the device enters the FAULT state. In the FAULT state, the fault indication is available on both the SNS pin and the ST pin (see the diagnostic section of the datasheet for more details).
The switch is no longer held off and the fault indication is reset when all of the below conditions are met: