SLVSDM4F November 2018 – October 2026 TPS1HA08-Q1
PRODUCTION DATA
| COMPONENT | TYPICAL VALUE | PURPOSE |
|---|---|---|
| RPROT | 15kΩ | Protect microcontroller and device I/O pins |
| RSNS | 1kΩ | Translate the sense current into sense voltage |
| RPU | 10kΩ | Provide pullup source for open-drain output |
| CSNS | 100pF – 10nF | Low-pass filter for the ADC input |
| RGND | 4.7kΩ | Stabilize GND potential during turn-off of inductive load |
| DGND | BAS21 Diode | Protects device during reverse battery |
| CVBB | 220nF to Device GND | Filtering of voltage transients (for example, ESD, ISO7637-2) and improved emissions |
| 100nF to Module GND | Stabilize the input supply and filter out low-frequency noise | |
| COUT | 22nF | Filtering of voltage transients (for example, ESD, ISO7637-2) |