SLVSGY2A October   2023  – October 2025 TPS2HCS10-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
    1. 5.1 Version A Package
    2. 5.2 Pinout - Version A
    3. 5.3 Version B Package
    4. 5.4 Pinout - Version B
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 SPI Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Protection Mechanisms
        1. 8.3.1.1 Overcurrent Protection
          1. 8.3.1.1.1 Inrush Period - Overcurrent Protection
          2. 8.3.1.1.2 Overcurrent Protection - Steady State Operation
          3. 8.3.1.1.3 Programmable Fuse Protection
          4. 8.3.1.1.4 Immediate Shutdown Overcurrent Protection (IOCP)
          5. 8.3.1.1.5 Auto Retry and Latch-Off Behavior
        2. 8.3.1.2 Thermal Shutdown
        3. 8.3.1.3 Reverse Battery
      2. 8.3.2 Diagnostic Mechanisms
        1. 8.3.2.1 Integrated ADC
        2. 8.3.2.2 Digital Current Sense Output
        3. 8.3.2.3 Output Voltage Measurement
        4. 8.3.2.4 MOSFET Temperature Measurement
        5. 8.3.2.5 Drain-to-Source Voltage (VDS) Measurement
        6. 8.3.2.6 VBB Voltage Measurement
        7. 8.3.2.7 VOUT Short-to-Battery and Open-Load
          1. 8.3.2.7.1 Measurement with Channel Output (FET) Enabled
          2. 8.3.2.7.2 Detection with Channel Output Disabled
      3. 8.3.3 Parallel Mode Operation
    4. 8.4 Device Functional Modes
      1. 8.4.1 State Diagram
      2. 8.4.2 Output Control
      3. 8.4.3 SPI Mode Operation
      4. 8.4.4 Fault Reporting
      5. 8.4.5 SLEEP
      6. 8.4.6 CONFIG/ACTIVE
      7. 8.4.7 LIMP_HOME State (Version A only)
      8. 8.4.8 Battery Supply Input (VBB) Under-Voltage
      9. 8.4.9 LOW POWER MODE (LPM) States
        1. 8.4.9.1 MANUAL_LPM State
        2. 8.4.9.2 AUTO_LPM State
    5. 8.5 TPS2HCS10-Q1 Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Thermal Considerations
        2. 9.2.2.2 Configuring the Capacitive Charging Mode
      3. 9.2.3 Application Curve
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Power Supply Recommendations

The device is designed to operate in a 12V automotive system. The device works with two power supply inputs – a typically 12V battery input and a low voltage supply input (5V or 3.3V) typically generated with a DC-DC converter (recommended to reduce quiescent current draw from the battery) or LDO external to the IC from the battery.

The nominal supply voltage range is 6V to 18V as measured at the VBB pin with respect to the GND pin of the device. In this range the device meets full parametric specifications as listed in the Section 6.5 table. The device is also designed to withstand voltage transients beyond this range like load dump. When operating outside of the nominal voltage range but within the operating voltage range, the device will exhibit normal functional behavior.

Table 9-4 Operating Voltage Range
VBB Voltage Range Note
3V to 6V Extended lower 12V automotive battery operation such as cold crank and start-stop. Device is fully functional and protected but some parametrics such as RON, current sense accuracy, over-current thresholds and timing parameters can deviate from specifications. Check the individual specifications in the Electrical Characteristics to confirm the voltage range it is applicable for.
6V to 18V Nominal supply voltage, all parametric specifications apply. The device is short-circuit protected up to 18V in MANUAL_LPM, AUTO_LPM, and OL_ON_EN = 1 modes.
18V to 24V Extended upper 12V automotive battery operation such as double battery. Device is fully functional and protected but some parametrics such as RON, current sense accuracy, over-current thresholds, and timing parameters can deviate from specifications. Check the individual specifications in the Electrical Characteristics to confirm the voltage range it is applicable for. The device is short-circuit protected up to 125°C.
24V to 35V Load dump voltage. Device is operational and lets the pulse pass through without being damaged but does not protect against short circuits.