SLVSGY2A October 2023 – October 2025 TPS2HCS10-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VBB_NOM | Nominal supply voltage | 6 | 18 | V | |
| VBB_EXT | Extended supply voltage | See the conditions in Operating Voltage Range | 3 | 28 | V |
| VDD | Low voltage supply voltage | 3.0 | 5.5 | V | |
| VDIG | All digital input pin voltage | –0.3 | 5.5 | V | |
| VFLT | FLT pin voltage | –0.3 | 5.5 | V | |
| VLHI | Limp home activation pin voltage, LHI | VBB | V | ||
| VDI | Limp home direct pin input voltage, DI | –0.3 | 5.5 | V | |
| TA | Operating free-air temperature | –40 | 125 | °C | |